Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KIPP
Description
K0058 - Toggle clamps vertical with flat foot and adjustable clamping spindle
Bill of material
K0058.0075
BESTKIPP
Order No.
K0058.0075
AUSF
version
Steel
OH1
Opening angle of holding arm, position 1
130 mm
OH2
opening angle of holding arm, position 2
0 mm
OHOA
opening angle of holding arm without stop
160 mm
OG1
opening angle of handle, position 1
90 mm
OG2
opening angle of handle, position 2
0 mm
OGOA
opening angle of handle without stop
100 mm
PASSKG
suitable plastic handle
K0100.16
A
distance
16.0 mm
A1
Length
26 mm
A2
distance
5.0 mm
A3
distance
0.0 mm
B
distance
24.0 mm
B1
width
34 mm
B3
width
5.5 mm
B4
distance
0.0 mm
C
height
16 mm
C1
height
9.0 mm
D
diameter
4.4 mm
H
height
98 mm
L
Length
57 mm
L1
Length
31 mm
M
clamping spindles
M5x35
HANDKRAFT
hand force
80 mm
F1
Holding force
700 mm
F2
Holding force
1100 mm
F3
Clamping force
500 mm
F4
Clamping force
750 mm
BS
Description
Information
Infotext
mm
GEW
Approx. weight
0.0957 kg
BM
Comment
Information
-
mm
INFO
Technical Information
Info mm
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. Kipp
4059245034413
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.